Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 16 | Size 16 |
| Fittings end type 2 | MP | NPTF Male |
| HA Length UOM | M | Metric mm |
| Hose series | GH781 SERIES | GH781 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1AA16FJ16 | |
| Legacy fitting part number 2 | 1AA16MP16 | |
| Overall length IN | 28.7 | |
| Overall length MM | 728 | |
| Sub brand | AIRFLEX | Airflex |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
| Thread size 2 | 1-11 1/2 NPSM | 1-11 1/2 NPSM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |