WIRE-RETAINING, CB
412266-02
Tools412266-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.312 |
| Product height mm | 7.925 |
| Product length in | 0.121 |
| Product length mm | 3.061 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |