WIRE-RETAINING, CB
412266-03
Tools412266-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.106 |
| Product length mm | 2.680 |
| Product width in | 3.880 |
| Product width mm | 98.552 |
| Sub brand | Airflex |