.88 ID X 2.00 LG BRG
412328-04
Tools412328-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing |
| Product height in | 1.378 |
| Product height mm | 35.001 |
| Product length in | 1.378 |
| Product length mm | 35.001 |
| Product Material | Bronze |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |