1.69 ID X 2.00 OD TUBING
412345-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 2.000 |
| Product length mm | | 50.800 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |