6.250 X 3.250 4142TUBE
412817-32
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 6.250 |
| Product height mm | | 158.750 |
| Product length in | | 6.250 |
| Product length mm | | 158.750 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |