B R/S ADPT
412835
Tools412835 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 7.160 |
| Product height mm | 181.864 |
| Product length in | 7.160 |
| Product length mm | 181.864 |
| Product Material | Gray Cast Iron |
| Product width in | 2.438 |
| Product width mm | 61.925 |
| Sub brand | Airflex |