Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
412840
MANIFOLD-ADAPTER, C ROTORSEAL
412840
Tools
Add to comparison
Add to comparison
412840
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.380
Product height mm
289.052
Product length in
11.380
Product length mm
289.052
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex