C R/S ADPT
412841
Tools412841 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 13.000 |
| Product length mm | 330.200 |
| Product Material | Gray Cast Iron |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |