Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
412841-01
MANIFOLD-ADAPTER, C2 ROTORSEAL
412841-01
Tools
Add to comparison
Add to comparison
412841-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.000
Product height mm
330.200
Product length in
13.000
Product length mm
330.200
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex