B2 R/S ADPT
412846
Tools412846 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 11.248 |
| Product height mm | 285.699 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product Material | Gray Cast Iron |
| Product width in | 2.062 |
| Product width mm | 52.375 |
| Sub brand | Airflex |