Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR TUBE | Air Tube |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 1.125 | |
| Product length mm | 28.575 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |