Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR TUBE | Air Tube |
| Product height in | 3.870 | |
| Product height mm | 98.298 | |
| Product length in | 11.120 | |
| Product length mm | 282.448 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Sub brand | AIRFLEX | Airflex |