.81 ID X 1.25 OD TUBING
414080-01
Tools414080-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 1.250 |
| Product length mm | | 31.750 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |