3.250 DIA HR RD
414457-32
Tools414457-32 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.250 |
| Product height mm | | 82.550 |
| Product length in | | 3.250 |
| Product length mm | | 82.550 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |