END SPACER EAR ITEM
414466
Tools414466 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.250 |
| Product height mm | 260.350 |
| Product length in | 10.250 |
| Product length mm | 260.350 |
| Product Material | Gray Cast Iron |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |