.75 X 8.00 CF
414724-03-UD
Tools414724-03-UD Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.500 |
| Product height mm | 520.700 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |