.75 X 12.00 CF F
414725-13-UD
Tools414725-13-UD Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 51.000 |
| Product height mm | 1295.400 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |