5.905/5.750 OD GREY IRON
415014-01
Tools415014-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.550 |
| Product height mm | 140.970 |
| Product length in | 5.550 |
| Product length mm | 140.970 |
| Product Material | Gray Cast Iron |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Sub brand | Airflex |