SPACER PAD
415036
Tools415036 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 11.260 |
| Product length mm | 286.004 |
| Product Material | Carbon Steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |