BRG SPACER PER LA-7015 I
415150
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.250 |
| Product height mm | | 184.150 |
| Product length in | | 2.670 |
| Product length mm | | 67.818 |
| Product width in | | 7.250 |
| Product width mm | | 184.15 |
| Sub brand | AIRFLEX | Airflex |