SPACER
415219
Tools415219 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.250 |
| Product height mm | 184.150 |
| Product length in | 7.250 |
| Product length mm | 184.150 |
| Product Material | Carbon Steel |
| Product width in | 1.607 |
| Product width mm | 40.818 |
| Sub brand | Airflex |