DISC CENT. SPACER T.C.
415225-01
Tools415225-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.440 |
| Product height mm | 341.376 |
| Product length in | 13.440 |
| Product length mm | 341.376 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |