9.000 ALUM RD STK 6061-T
415270-90
Tools415270-90 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product Material | Aluminum |
| Sub brand | Airflex |