3/8 QRV CONTAINER
415315
Tools415315 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.220 |
| Product height mm | 157.988 |
| Product length in | 7.620 |
| Product length mm | 193.548 |
| Product Material | Cardboard |
| Product width in | 0.031 |
| Product width mm | 0.794 |
| Sub brand | Airflex |