1/2 QRV CONTAINER
415316
Tools415316 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.310 |
| Product height mm | 185.674 |
| Product length in | 8.360 |
| Product length mm | 212.344 |
| Product Material | Cardboard |
| Product width in | 0.031 |
| Product width mm | 0.794 |
| Sub brand | Airflex |