TORCH CUT PLATE
415340-01
Tools415340-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.810 |
| Product height mm | 223.774 |
| Product length in | 8.810 |
| Product length mm | 223.774 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |