TRIPLE PASS R/S END CAP
415421
Tools415421 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.750 |
| Product height mm | 120.650 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product Material | Aluminum |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |