TRIPLE PASS R/S END CAP
415422
Tools415422 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End Cap Casting |
| Product height in | 4.810 |
| Product height mm | 122.174 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product Material | Aluminum |
| Product width in | 2.140 |
| Product width mm | 54.356 |
| Sub brand | Airflex |