B3 R/S HSG
415628
Tools415628 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.615 |
| Product height mm | 41.021 |
| Product length in | 1.615 |
| Product length mm | 41.021 |
| Product Material | Aluminum |
| Product width in | 2.292 |
| Product width mm | 58.217 |
| Sub brand | Airflex |