C2 R/S HSG
415631
Tools415631 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.365 |
| Product height mm | 60.071 |
| Product length in | 2.365 |
| Product length mm | 60.071 |
| Product Material | Carbon Steel |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |