BEARING RETAINER
415645
Tools415645 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.502 |
| Product height mm | 215.951 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product width in | 8.502 |
| Product width mm | 215.951 |
| Sub brand | Airflex |