TL PL
415690-01
Tools415690-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.500 |
| Product height mm | 190.500 |
| Product length in | 31.000 |
| Product length mm | 787.400 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |