BD R/S ADPT PL, NON-MAGN
415700
Tools415700 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product Material | Stainless Steel |
| Product width in | 1.063 |
| Product width mm | 27 |
| Sub brand | Airflex |