REINFORCEMENT PL
415705
Tools415705 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 24.440 |
| Product length mm | 620.776 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Airflex |