CUT OUT 12.0 X 3.00 THK
415756-01
Tools415756-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Aluminum |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |