B3 R/S SFT,L/H THD
415825
Tools415825 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product Material | Carbon Steel |
| Product width in | 2.032 |
| Product width mm | 51.613 |
| Sub brand | Airflex |