B3 R/S ADPT
415827
Tools415827 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product Material | Aluminum |
| Product width in | 1.438 |
| Product width mm | 36.525 |
| Sub brand | Airflex |