4.25 OD ALUMINUM RD
415827-01
Tools415827-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product Material | Aluminum |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |