TC PL
415870-01
Tools415870-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.580 |
| Product height mm | 167.132 |
| Product length in | 9.120 |
| Product length mm | 231.648 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |