TC RING
415906-01
Tools415906-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.070 |
| Product height mm | | 357.378 |
| Product length in | | 14.070 |
| Product length mm | | 357.378 |
| Product Material | ALLOY STEEL | Alloy Steel |
| Product width in | | 1.250 |
| Product width mm | | 31.75 |
| Sub brand | AIRFLEX | Airflex |