C2 R/S HSG W/3/4-16UNF I
415951
Tools415951 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.375 |
| Product height mm | 85.725 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product Material | Aluminum |
| Product width in | 3.313 |
| Product width mm | 84.15 |
| Sub brand | Airflex |