Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.350 | |
| Product height mm | 34.290 | |
| Product length in | 1.125 | |
| Product length mm | 28.575 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.476 | |
| Product width mm | 62.89 | |
| Sub brand | AIRFLEX | Airflex |