HOUSING FOR SLF LUBR C2
416008
Tools416008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.365 |
| Product height mm | 60.071 |
| Product length in | 2.365 |
| Product length mm | 60.071 |
| Product Material | Aluminum |
| Product width in | 3.062 |
| Product width mm | 77.775 |
| Sub brand | Airflex |