TC PL
416047-01
Tools416047-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.060 |
| Product height mm | | 153.924 |
| Product length in | | 10.300 |
| Product length mm | | 261.620 |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | | 0.750 |
| Product width mm | | 19.05 |
| Sub brand | AIRFLEX | Airflex |