15DC R/S ADAPT ROUGH STK
416093-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.500 |
| Product height mm | | 190.500 |
| Product length in | | 7.500 |
| Product length mm | | 190.500 |
| Product width in | | 2.500 |
| Product width mm | | 63.5 |
| Sub brand | AIRFLEX | Airflex |