TORCH CUT RING
416153-01
Tools416153-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.310 |
| Product height mm | 211.074 |
| Product length in | 8.310 |
| Product length mm | 211.074 |
| Product Material | Carbon Steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Sub brand | Airflex |