Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.750 |
| Product height mm | | 273.050 |
| Product length in | | 10.750 |
| Product length mm | | 273.050 |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | | 10.125 |
| Product width mm | | 257.175 |
| Sub brand | AIRFLEX | Airflex |