TORCH CUT RING
416307-01
Tools416307-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.810 |
| Product height mm | 223.774 |
| Product length in | 8.810 |
| Product length mm | 223.774 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |