ROUGH CUT TUBING
416438-04
Tools416438-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Tubing |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 17.500 |
| Product length mm | 444.500 |
| Product Material | Carbon Steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Sub brand | Airflex |